COMPANY HEADER
Terms
Request Information
ISO 081B Plate Type A Power Transmission Components
Unit of Measure

Specifications

Type

Sprocket

Material

Steel C45

TYPE: EURO/ PTI

PTI

Hub Type

A

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Number of Strands

1

Number of Teeth

55

Short Description

Metric Sprocket

Weight

1.12 kg

Dimension

Outside Diameter

229.3 mm

Sprocket Width

3 mm

Pitch

12.7 mm

Dimension do

222.46 mm

Roller Diameter

7.75 mm

Roller Width

3.3 mm