COMPANY HEADER
Terms
Request Information
Taper Bushed Type TL_ ISO 06B, DIN 8187 - ISO/R 606_Single, Double, Triple_Standrad and Hardened Teeth Power Transmission Components
Unit of Measure

Specifications

Type

Sprocket

Material

Steel C45

Sprocket Type

5

TYPE: EURO/ PTI

PTI

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Number of Strands

3

Number of Teeth

21

Short Description

Metric Sprocket

Dimension

Bore Diameter

30 mm

Pitch

9.525 mm

Dimension De

68 mm

Dimension Dp

63.91 mm

Dimension H

25.6 mm

Dimension h1

5.3 mm

Dimension h2

15.4 mm

Dimension h3

25.6 mm

Roller Diameter

6.35 mm

Roller Width

5.72 mm