COMPANY HEADER
Terms
Request Information
ISO 06B Hub Type B Stainless Steel Power Transmission Components
Unit of Measure

Specifications

Type

Sprocket

Material

STAINLESS STEEL 304L

TYPE: EURO/ PTI

PTI

Hub Type

B

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Number of Strands

1

Number of Teeth

25

Short Description

Metric Sprocket

Weight

0.6 kg

Dimension

Outside Diameter

80 mm

Sprocket Width

5.3 mm

Pitch

9.525 mm

Dimension d2

36 mm

Dimension dn

57 mm

Dimension do

76 mm

Roller Diameter

6.35 mm

Roller Width

5.72 mm