COMPANY HEADER
Terms
Request Information
ISO 06B Plate Type A Power Transmission Components
Unit of Measure

Specifications

Type

Sprocket

Material

Steel C45

TYPE: EURO/ PTI

PTI

Hub Type

A

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Number of Strands

1

Number of Teeth

13

Short Description

Metric Sprocket

Weight

0.04 kg

Dimension

Outside Diameter

43 mm

Sprocket Width

5.3 mm

Pitch

9.525 mm

Dimension do

39.79 mm

Roller Diameter

6.35 mm

Roller Width

5.72 mm