COMPANY HEADER
Terms
Request Information
ISO 04B Plate Type A Power Transmission Components
Unit of Measure

Specifications

Type

Sprocket

Material

Steel C45

TYPE: EURO/ PTI

PTI

Hub Type

A

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Number of Strands

1

Number of Teeth

30

Short Description

Metric Sprocket

Weight

0.087 kg

Dimension

Outside Diameter

79.8 mm

Bore Diameter

30 mm

Sprocket Width

2.8 mm

Pitch

8 mm

Dimension do

76.53 mm

Roller Diameter

5 mm

Roller Width

3 mm