COMPANY HEADER
Terms
Request Information
ISO 04B Hub Type B Power Transmission Components
Unit of Measure

Specifications

Type

Sprocket

Material

Steel C45

TYPE: EURO/ PTI

PTI

Hub Type

B

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Number of Strands

1

Number of Teeth

12

Short Description

Metric Sprocket

Weight

0.02 kg

Dimension

Outside Diameter

23.18 mm

Bore Diameter

20 mm

Sprocket Width

2.6 mm

Pitch

6 mm

Dimension dn

16 mm

Dimension do

25.4 mm

Roller Diameter

4 mm

Roller Width

2.8 mm