COMPANY HEADER
Terms
Request Information
Taper Bushed, Z Profile
Unit of Measure

Specifications

Type

Metric V Belts Sheave

Material

Cast Iron

TYPE: EURO/ PTI

PTI

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Bushing

1610

Number of Grooves

5

Short Description

SPZ Metric V-Belt Sheave

Weight

1 kg

Dimension

Pitch Diameter

85 mm

Width

25 mm

Face Width

64 mm

Bore Diameter [Max]

42 mm

Dimension J

56 mm

Dimension K

39 mm