COMPANY HEADER
Terms
Request Information
Taper Bushed, Z Profile
Unit of Measure

Specifications

Type

Metric V Belts Sheave

Material

Cast Iron

TYPE: EURO/ PTI

PTI

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Bushing

1210

Number of Grooves

4

Short Description

SPZ Metric V-Belt Sheave

Weight

0.8 kg

Dimension

Pitch Diameter

80 mm

Width

25 mm

Face Width

52 mm

Bore Diameter [Max]

32 mm

Dimension J

51 mm

Dimension K

27 mm