COMPANY HEADER
Terms
Request Information
Taper Bushed, Z Profile
Unit of Measure

Specifications

Type

Metric V Belts Sheave

Material

Cast Iron

TYPE: EURO/ PTI

PTI

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Bushing

1108

Number of Grooves

2

Short Description

SPZ Metric V-Belt Sheave

Weight

0.4 kg

Dimension

Pitch Diameter

71 mm

Width

22 mm

Face Width

28 mm

Bore Diameter [Max]

28 mm

Dimension J

42 mm

Dimension K

6 mm