COMPANY HEADER
Terms
Request Information
Taper Bushed, Z Profile
Unit of Measure

Specifications

Type

Metric V Belts Sheave

TYPE: EURO/ PTI

PTI

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Bushing

3535

Number of Grooves

8

Short Description

SPZ Metric V-Belt Sheave

Weight

24 kg

Dimension

Pitch Diameter

450 mm

Width

89 mm

Face Width

100 mm

Bore Diameter [Max]

90 mm

Dimension J

424 mm

Dimension K

5.5 mm

Dimension M

5.5 mm

Dimension N

178 mm