COMPANY HEADER
Terms
Request Information
Taper Bushed, Z Profile
Unit of Measure

Specifications

Type

Metric V Belts Sheave

TYPE: EURO/ PTI

PTI

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Bushing

2012

Number of Grooves

1

Short Description

SPZ Metric V-Belt Sheave

Weight

2.3 kg

Dimension

Pitch Diameter

200 mm

Width

32 mm

Face Width

16 mm

Bore Diameter [Max]

50 mm

Dimension M

16 mm

Dimension N

112 mm