COMPANY HEADER
Terms
Request Information
Taper Bushed, Z Profile
Unit of Measure

Specifications

Type

Metric V Belts Sheave

Material

Cast Iron

TYPE: EURO/ PTI

PTI

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Bushing

2012

Number of Grooves

5

Short Description

SPZ Metric V-Belt Sheave

Weight

1.8 kg

Dimension

Pitch Diameter

112 mm

Width

32 mm

Face Width

64 mm

Bore Diameter [Max]

50 mm

Dimension J

83 mm

Dimension K

32 mm