COMPANY HEADER
Terms
Request Information
Taper Bushed, C Profile
Unit of Measure

Specifications

Type

Metric V Belts Sheave

TYPE: EURO/ PTI

PTI

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Bushing

5050

Number of Grooves

6

Short Description

SPC Metric V-Belt Sheave

Weight

140 kg

Dimension

Pitch Diameter

900 mm

Width

127 mm

Face Width

161.5 mm

Bore Diameter [Max]

125 mm

Dimension J

847 mm

Dimension K

17.3 mm

Dimension M

17.3 mm

Dimension N

267 mm