COMPANY HEADER
Terms
Request Information
Taper Bushed, C Profile
Unit of Measure

Specifications

Type

Metric V Belts Sheave

TYPE: EURO/ PTI

PTI

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Bushing

4545

Number of Grooves

4

Short Description

SPC Metric V-Belt Sheave

Weight

70 kg

Dimension

Pitch Diameter

710 mm

Width

115 mm

Face Width

110.5 mm

Bore Diameter [Max]

110 mm

Dimension J

667 mm

Dimension K

2.2 mm

Dimension M

2.2 mm

Dimension N

242 mm