COMPANY HEADER
Terms
Request Information
Taper Bushed, C Profile
Unit of Measure

Specifications

Type

Metric V Belts Sheave

TYPE: EURO/ PTI

PTI

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Bushing

4545

Number of Grooves

6

Short Description

SPC Metric V-Belt Sheave

Weight

62.8 kg

Dimension

Pitch Diameter

475 mm

Width

115 mm

Face Width

161.5 mm

Bore Diameter [Max]

110 mm

Dimension J

422 mm

Dimension K

23.3 mm

Dimension M

23.3 mm

Dimension N

242 mm