COMPANY HEADER
Terms
Request Information
Taper Bushed, B Profile
Unit of Measure

Specifications

Type

Metric V Belts Sheave

TYPE: EURO/ PTI

PTI

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Bushing

4040

Number of Grooves

6

Short Description

SPB Metric V-Belt Sheave

Weight

43.1 kg

Dimension

Pitch Diameter

560 mm

Width

102 mm

Face Width

120 mm

Bore Diameter [Max]

100 mm

Dimension J

525 mm

Dimension K

9 mm

Dimension M

9 mm

Dimension N

216 mm