COMPANY HEADER
Terms
Request Information
Taper Bushed, B Profile
Unit of Measure

Specifications

Type

Metric V Belts Sheave

TYPE: EURO/ PTI

PTI

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Bushing

3535

Number of Grooves

5

Short Description

SPB Metric V-Belt Sheave

Weight

23.4 kg

Dimension

Pitch Diameter

400 mm

Width

89 mm

Face Width

101 mm

Bore Diameter [Max]

90 mm

Dimension J

354 mm

Dimension K

6 mm

Dimension M

6 mm

Dimension N

178 mm