COMPANY HEADER
Terms
Request Information
Taper Bushed, B Profile
Unit of Measure

Specifications

Type

Metric V Belts Sheave

TYPE: EURO/ PTI

PTI

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Bushing

3020

Number of Grooves

3

Short Description

SPB Metric V-Belt Sheave

Weight

8.6 kg

Dimension

Pitch Diameter

280 mm

Width

51 mm

Face Width

63 mm

Bore Diameter [Max]

75 mm

Dimension J

242 mm

Dimension K

6 mm

Dimension M

6 mm

Dimension N

159 mm