COMPANY HEADER
Terms
Request Information
Taper Bushed, B Profile
Unit of Measure

Specifications

Type

Metric V Belts Sheave

TYPE: EURO/ PTI

PTI

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Bushing

2012

Number of Grooves

2

Short Description

SPB Metric V-Belt Sheave

Weight

1.9 kg

Dimension

Pitch Diameter

125 mm

Width

32 mm

Face Width

44 mm

Bore Diameter [Max]

50 mm

Dimension J

85 mm

Dimension M

12 mm