COMPANY HEADER
Terms
Request Information
Taper Bushed, B Profile
Unit of Measure

Specifications

Type

Metric V Belts Sheave

TYPE: EURO/ PTI

PTI

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Bushing

1610

Number of Grooves

1

Short Description

SPB Metric V-Belt Sheave

Weight

1.50 kg

Dimension

Pitch Diameter

125 mm

Width

25 mm

Face Width

25 mm

Bore Diameter [Max]

42 mm

Dimension N

92 mm