COMPANY HEADER
Terms
Request Information
Taper Bushed, A Profile
Unit of Measure

Specifications

Type

Metric V Belts Sheave

TYPE: EURO/ PTI

PTI

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Bushing

3535

Number of Grooves

6

Short Description

SPA Metric V-Belt Sheave

Weight

17.5 kg

Dimension

Pitch Diameter

315 mm

Width

65 mm

Face Width

95 mm

Bore Diameter [Max]

90 mm

Dimension J

280 mm

Dimension K

15 mm

Dimension M

15 mm

Dimension N

178 mm