COMPANY HEADER
Terms
Request Information
Taper Bushed, A Profile
Unit of Measure

Specifications

Type

N/A Metric V Belts Sheave

TYPE: EURO/ PTI

N/A PTI

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Bushing

N/A 3535

Number of Grooves

N/A 5

Short Description

N/A SPA Metric V-Belt Sheave

Weight

N/A 15.5 kg

Dimension

Pitch Diameter

N/A 280 mm

Width

N/A 89 mm

Face Width

N/A 80 mm

Bore Diameter [Max]

N/A 90 mm

Dimension J

N/A 248 mm

Dimension K

N/A 4.5 mm

Dimension M

N/A 4.5 mm

Dimension N

N/A 178 mm