COMPANY HEADER
Terms
Request Information
Taper Bushed, A Profile
Unit of Measure

Specifications

Type

Metric V Belts Sheave

TYPE: EURO/ PTI

PTI

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Bushing

3020

Number of Grooves

5

Short Description

SPA Metric V-Belt Sheave

Weight

8.2 kg

Dimension

Pitch Diameter

212 mm

Width

51 mm

Face Width

80 mm

Bore Diameter [Max]

75 mm

Dimension J

177 mm

Dimension M

29 mm