COMPANY HEADER
Terms
Request Information
Taper Bushed, A Profile
Unit of Measure

Specifications

Type

Metric V Belts Sheave

TYPE: EURO/ PTI

PTI

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Bushing

2517

Number of Grooves

4

Short Description

SPA Metric V-Belt Sheave

Weight

6.8 kg

Dimension

Pitch Diameter

190 mm

Width

45 mm

Face Width

65 mm

Bore Diameter [Max]

65 mm

Dimension J

155 mm

Dimension M

20 mm