COMPANY HEADER
Terms
Request Information
T Series - 10mm Pitch, Aluminum, Pilot Bore Power Transmission Components
Unit of Measure

Specifications

Type

Metric Timing Pulley

Material

Aluminum

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

T Series

TYPE: EURO/ PTI

PTI

Number of Teeth

48

Part Code

48T10-47

Pulley Type

6

Short Description

Metric Timing Pulleys

Weight

1.931 kg

Dimension

Width

47 mm

Face Width

37 mm

Pitch

10 mm

Belt Width

32 mm

Dimension De

150.95 mm

Dimension Dm

95 mm

Dimension DP

152.95 mm

Bore Size

16 mm