COMPANY HEADER
Terms
Request Information
T Series - 10mm Pitch, Aluminum, Pilot Bore Power Transmission Components
Unit of Measure

Specifications

Type

Metric Timing Pulley

Material

Aluminum

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

T Series

TYPE: EURO/ PTI

PTI

Number of Teeth

28

Part Code

28T10-47

Pulley Type

6F

Short Description

Metric Timing Pulleys

Weight

0.642 kg

Dimension

Width

47 mm

Face Width

37 mm

Pitch

10 mm

Belt Width

32 mm

Dimension De

87.25 mm

Dimension Df

93 mm

Dimension Dm

60 mm

Dimension DP

89.25 mm

Bore Size

12 mm