COMPANY HEADER
Terms
Request Information
T Series - 10mm Pitch, Aluminum, Pilot Bore Power Transmission Components
Unit of Measure

Specifications

Type

Metric Timing Pulley

Material

Aluminum

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

T Series

TYPE: EURO/ PTI

PTI

Number of Teeth

27

Part Code

27T10-47

Pulley Type

6F

Short Description

Metric Timing Pulleys

Weight

0.602 kg

Dimension

Width

47 mm

Face Width

37 mm

Pitch

10 mm

Belt Width

32 mm

Dimension De

84.1 mm

Dimension Df

91 mm

Dimension Dm

60 mm

Dimension DP

86.1 mm

Bore Size

12 mm