COMPANY HEADER
Terms
Request Information
T Series - 10mm Pitch, Aluminum, Pilot Bore Power Transmission Components
Unit of Measure

Specifications

Type

Metric Timing Pulley

Material

Aluminum

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

T Series

TYPE: EURO/ PTI

PTI

Number of Teeth

18

Part Code

18T10-47

Pulley Type

6F

Short Description

Metric Timing Pulleys

Weight

0.253 kg

Dimension

Width

47 mm

Face Width

37 mm

Pitch

10 mm

Belt Width

32 mm

Dimension De

55.45 mm

Dimension Df

60 mm

Dimension Dm

40 mm

Dimension DP

57.45 mm

Bore Size

10 mm