COMPANY HEADER
Terms
Request Information
AT Series - 10mm Pitch x 25mm Belt Width, Aluminum, Pilot Bore Power Transmission Components
Unit of Measure

Specifications

Type

Metric Timing Pulley

Material

Aluminum

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

T Series

TYPE: EURO/ PTI

PTI

Number of Teeth

28

Part Code

28ST10-40

Pulley Type

6F

Short Description

Metric Timing Pulleys

Weight

0.54 kg

Dimension

Width

40 mm

Face Width

30 mm

Pitch

10 mm

Belt Width

25 mm

Dimension De

87.25 mm

Dimension Df

93 mm

Dimension Dm

60 mm

Dimension DP

89.25 mm

Bore Size

8 mm