COMPANY HEADER
Terms
Request Information
T Series - 5mm Pitch, Aluminum, Pilot Bore Power Transmission Components
Unit of Measure

Specifications

Type

Metric Timing Pulley

Material

Aluminum

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

T Series

TYPE: EURO/ PTI

PTI

Number of Teeth

14

Part Code

14T5-36

Pulley Type

6F

Short Description

Metric Timing Pulleys

Weight

0.037 kg

Dimension

Width

36 mm

Face Width

30 mm

Pitch

5 mm

Belt Width

25 mm

Dimension De

21.45 mm

Dimension Df

25 mm

Dimension Dm

13 mm

Dimension DP

22.45 mm

Bore Size

4 mm