COMPANY HEADER
Terms
Request Information
T Series - 10mm Pitch, Aluminum, Pilot Bore Power Transmission Components
Unit of Measure

Specifications

Type

Metric Timing Pulley

Material

Aluminum

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

T Series

TYPE: EURO/ PTI

PTI

Number of Teeth

26

Part Code

26T10-31

Pulley Type

6F

Short Description

Metric Timing Pulleys

Weight

0.357 kg

Dimension

Width

31 mm

Face Width

21 mm

Pitch

10 mm

Belt Width

16 mm

Dimension De

80.9 mm

Dimension Df

87 mm

Dimension Dm

60 mm

Dimension DP

82.9 mm

Bore Size

8 mm