COMPANY HEADER
Terms
Request Information
AT Series - 10mm Pitch x 16mm Belt Width, Aluminum, Pilot Bore Power Transmission Components
Unit of Measure

Specifications

Type

Metric Timing Pulley

Material

Aluminum

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

T Series

TYPE: EURO/ PTI

PTI

Number of Teeth

60

Part Code

60ST10-31

Pulley Type

6

Short Description

Metric Timing Pulleys

Weight

1.701 kg

Dimension

Width

31 mm

Face Width

21 mm

Pitch

10 mm

Belt Width

16 mm

Dimension De

189.1 mm

Dimension Dm

110 mm

Dimension DP

191.1 mm

Bore Size

16 mm