COMPANY HEADER
Terms
Request Information
T Series - 5mm Pitch, Aluminum, Pilot Bore Power Transmission Components
Unit of Measure

Specifications

Type

Metric Timing Pulley

Material

Aluminum

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

T Series

TYPE: EURO/ PTI

PTI

Number of Teeth

42

Part Code

42T5-27

Pulley Type

6F

Short Description

Metric Timing Pulleys

Weight

0.205 kg

Dimension

Width

27 mm

Face Width

21 mm

Pitch

5 mm

Belt Width

16 mm

Dimension De

66 mm

Dimension Df

71 mm

Dimension Dm

40 mm

Dimension DP

67 mm

Bore Size

8 mm