COMPANY HEADER
Terms
Request Information
AT Series - 5mm Pitch x 16 mm Belt Width, Aluminum, Pilot Bore Power Transmission Components
Unit of Measure

Specifications

Type

N/A Metric Timing Pulley

Material

N/A Aluminum

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

N/A T Series

TYPE: EURO/ PTI

N/A PTI

Number of Teeth

N/A 18

Part Code

N/A 18ST5-27

Pulley Type

N/A 6F

Short Description

N/A Metric Timing Pulleys

Weight

N/A 0.043 kg

Dimension

Width

N/A 27 mm

Face Width

N/A 21 mm

Pitch

N/A 5 mm

Belt Width

N/A 16 mm

Dimension De

N/A 27.4 mm

Dimension Df

N/A 32 mm

Dimension Dm

N/A 20 mm

Dimension DP

N/A 28.8 mm

Bore Size

N/A 6 mm