COMPANY HEADER
Terms
Request Information
T Series - 2.5mm Pitch, Aluminum, Pilot Bore Power Transmission Components
Unit of Measure

Specifications

Type

Metric Timing Pulley

Material

Aluminum

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

T Series

TYPE: EURO/ PTI

PTI

Number of Teeth

30

Part Code

30T2.5-16

Pulley Type

6F

Short Description

Metric Timing Pulleys

Weight

0.02 kg

Dimension

Width

16 mm

Face Width

10 mm

Pitch

2.5 mm

Belt Width

4 mm6 mm

Dimension De

23.35 mm

Dimension Df

28 mm

Dimension Dm

16 mm

Dimension DP

23.95 mm

Bore Size

6 mm