COMPANY HEADER
Terms
Request Information
T Series - 2.5mm Pitch, Aluminum, Pilot Bore Power Transmission Components
Unit of Measure

Specifications

Type

N/A Metric Timing Pulley

Material

N/A Aluminum

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

N/A T Series

TYPE: EURO/ PTI

N/A PTI

Number of Teeth

N/A 14

Part Code

N/A 14T2.5-16

Pulley Type

N/A 1F

Short Description

N/A Metric Timing Pulleys

Weight

N/A 0.004 kg

Dimension

Width

N/A 16 mm

Face Width

N/A 9 mm

Pitch

N/A 2.5 mm

Belt Width

N/A 4 mm6 mm

Dimension De

N/A 10.6 mm

Dimension Df

N/A 15 mm

Dimension Dm

N/A 8 mm

Dimension DP

N/A 11.2 mm

Bore Size

N/A 4 mm