COMPANY HEADER
Terms
Request Information
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

Lock Washer

Series

W00

TYPE: EURO/ PTI

PTI

Number of Tangs

19

Short Description

Inch Lock Washer

Dimension

Outside Diameter

9.875 mm

Thickness

0.146 in

Face Diameter

8.781 in

Keyway Width

0.715 in

Bore Diameter

7.577 in

Dimension V

0.313 in

Dimension X

7.316 in