COMPANY HEADER
Terms
Request Information
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

N/A Lock Washer

Series

N/A W00

TYPE: EURO/ PTI

N/A PTI

Number of Tangs

N/A 19

Short Description

N/A Inch Lock Washer

Dimension

Outside Diameter

N/A 8.438 mm

Thickness

N/A 0.146 in

Face Diameter

N/A 7.438 in

Keyway Width

N/A 0.59 in

Bore Diameter

N/A 6.389 in

Dimension V

N/A 0.313 in

Dimension X

N/A 6.128 in