COMPANY HEADER
Terms
Request Information
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

N/A Lock Washer

Series

N/A W00

TYPE: EURO/ PTI

N/A PTI

Number of Tangs

N/A 19

Short Description

N/A Inch Lock Washer

Dimension

Outside Diameter

N/A 5.5 mm

Thickness

N/A 0.084 in

Face Diameter

N/A 4.813 in

Keyway Width

N/A 0.353 in

Bore Diameter

N/A 3.988 in

Dimension V

N/A 0.25 in

Dimension X

N/A 3.809 in