COMPANY HEADER
Terms
Request Information
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

N/A Lock Washer

Series

N/A W00

TYPE: EURO/ PTI

N/A PTI

Number of Tangs

N/A 19

Short Description

N/A Inch Lock Washer

Dimension

Outside Diameter

N/A 3.828 mm

Thickness

N/A 0.053 in

Face Diameter

N/A 3.313 in

Keyway Width

N/A 0.29 in

Bore Diameter

N/A 2.791 in

Dimension V

N/A 0.188 in

Dimension X

N/A 2.658 in