COMPANY HEADER
Terms
Request Information
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

Lock Washer

Series

W00

TYPE: EURO/ PTI

PTI

Number of Tangs

17

Short Description

Inch Lock Washer

Dimension

Outside Diameter

3.344 mm

Thickness

0.053 in

Face Diameter

2.844 in

Keyway Width

0.29 in

Bore Diameter

2.4 in

Dimension V

0.125 in

Dimension X

2.267 in