COMPANY HEADER
Terms
Request Information
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

N/A Lock Washer

Series

N/A W00

TYPE: EURO/ PTI

N/A PTI

Number of Tangs

N/A 13

Short Description

N/A Inch Lock Washer

Dimension

Outside Diameter

N/A 1.719 mm

Thickness

N/A 0.04 in

Face Diameter

N/A 1.281 in

Keyway Width

N/A 0.176 in

Bore Diameter

N/A 0.989 in

Dimension V

N/A 0.094 in

Dimension X

N/A 0.909 in