COMPANY HEADER
Terms
Request Information
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

Lock Washer

Series

W00

TYPE: EURO/ PTI

PTI

Number of Tangs

11

Short Description

Inch Lock Washer

Dimension

Outside Diameter

1.531 mm

Thickness

0.032 in

Face Diameter

1.125 in

Keyway Width

0.176 in

Bore Diameter

0.801 in

Dimension V

0.062 in

Dimension X

0.729 in