COMPANY HEADER
Terms
Request Information
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

Lock Washer

Weight

0.0034 lb

Series

MB

TYPE: EURO/ PTI

PTI

Number of Tangs

17

Short Description

Metric Lock Washer

Dimension

Outside Diameter

69 mm

Thickness

1.2 mm

Face Diameter

56 mm

Tang Thickness

45 mm

Tang Width

6 mm

Pitch Size

42.5 mm