COMPANY HEADER
Terms
Request Information
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

Lock Washer

Weight

0.0027 lb

Series

MB

TYPE: EURO/ PTI

PTI

Number of Tangs

15

Short Description

Metric Lock Washer

Dimension

Outside Diameter

62 mm

Thickness

1.2 mm

Face Diameter

50 mm

Tang Thickness

40 mm

Tang Width

6 mm

Pitch Size

37.5 mm