COMPANY HEADER
Terms
Request Information
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

N/A Lock Washer

Weight

N/A 0.0017 lb

Series

N/A MB

TYPE: EURO/ PTI

N/A PTI

Number of Tangs

N/A 13

Short Description

N/A Metric Lock Washer

Dimension

Outside Diameter

N/A 49 mm

Thickness

N/A 1.2 mm

Face Diameter

N/A 38 mm

Tang Thickness

N/A 30 mm

Tang Width

N/A 5 mm

Pitch Size

N/A 27.5 mm