COMPANY HEADER
Terms
Request Information
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

N/A Lock Washer

Weight

N/A 0.0249 lb

Series

N/A MB

TYPE: EURO/ PTI

N/A PTI

Number of Tangs

N/A 19

Short Description

N/A Metric Lock Washer

Dimension

Outside Diameter

N/A 175 mm

Thickness

N/A 2 mm

Face Diameter

N/A 149 mm

Tang Thickness

N/A 130 mm

Tang Width

N/A 12 mm

Pitch Size

N/A 125 mm