COMPANY HEADER
Terms
Request Information
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

Lock Washer

Weight

0.0148 lb

Series

MB

TYPE: EURO/ PTI

PTI

Number of Tangs

19

Short Description

Metric Lock Washer

Dimension

Outside Diameter

133 mm

Thickness

1.8 mm

Face Diameter

113 mm

Tang Thickness

95 mm

Tang Width

10 mm

Pitch Size

91.5 mm