COMPANY HEADER
Terms
Request Information
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

N/A Lock Washer

Weight

N/A 0.0116 lb

Series

N/A MB

TYPE: EURO/ PTI

N/A PTI

Number of Tangs

N/A 19

Short Description

N/A Metric Lock Washer

Dimension

Outside Diameter

N/A 119 mm

Thickness

N/A 1.8 mm

Face Diameter

N/A 102 mm

Tang Thickness

N/A 85 mm

Tang Width

N/A 8 mm

Pitch Size

N/A 81.5 mm