COMPANY HEADER
Terms
Request Information
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

Lock Washer

Weight

0.0003 lb

Series

MB

TYPE: EURO/ PTI

PTI

Number of Tangs

9

Short Description

Metric Lock Washer

Dimension

Outside Diameter

21 mm

Thickness

1 mm

Face Diameter

13 mm

Tang Thickness

10 mm

Tang Width

3 mm

Pitch Size

8.5 mm